text.skipToContent text.skipToNavigation

Catalog No. : CI1004-LHA

Description:  DEVICE BOX 3IN DEEP LOOMEX/BX

UPC: 622538413208

Made or assembled in Canada.

Gangable device box 3 inches height x 2 inches width x 3 inches depth 15 cubic inches volume. Positioning tabs. Provision for external nailing. Two embossed mounting slots for internal screw installation.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Switch box

Specifications

Material

Steel

Color

Silver

Cubic Capacity

15 cu in

Number Of Outlet

1

Classifications

Brand Name

Iberville

Standard

CSA 5043
CSA 5043

Dimensions

Size

3 inches Height x 2 inches Width x 3 inches Depth

ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Vertical

Material

Metal

Colour

Silver

Transparent

N

Width of device

50.8 mm

Height of device

76.2 mm

Documents/Support Tools

Sales Drawing

Click here