text.skipToContent text.skipToNavigation

Catalog No. : CI-52171-1-SSX-1

Description:  4IN SQ BOX 2-1/8IN D STL OFFSET

UPC: 622538065803

Made or assembled in Canada.

4 inches square box 4 inches height x 4 inches width x 2-1/8 inches depth 30 cubic inches. Mounting strap (offset for 2 x 1/2 inch drywall thicknesses) for steel stud installations and integral additional support bracket. Raised ground screw.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Switch box

Specifications

Material

Steel

Color

Silver

Cubic Capacity

30 cu in

Number Of Outlet

1

Classifications

Brand Name

Iberville

Standard

CSA 5043
CSA 5043

Dimensions

Size

4 Inches Height x 4 Inches Width x 2-1/8 Inches depth

ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Square

Mounting method

Wall-/ceiling mounting

Width

101.6 mm

Material

Steel

Weatherproof

N

Documents/Support Tools

Sales Drawing

Click here