Alternate Catalog No. : CH 7WBA
Catalog No. : CH7WBA
Description: No7 HANGER W/BOLTS
UPC: 23386281702
Hanger, Conduit, Size #7, Steel, For use with 3 Inches Rigid or EMT Conduit, with Nuts and Bolts Attached
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Hanger for trapezoidal ceiling |
Application |
For use with 3 Inches Rigid or EMT Conduit, with Nuts and Bolts Attached |
Specifications
Material |
Steel |
Classifications
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
Size |
#7 |