text.skipToContent text.skipToNavigation

Alternate Catalog No. : CH 4WBA

Catalog No. : CH4WBA

Description:  No4 HANGER W/BOLTS

UPC: 23386281405

Hanger, Conduit, Size #4, Steel, For use with 1-1/2 Inch Rigid or EMT Conduit, with Nuts and Bolts Attached
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hanger for trapezoidal ceiling

Application

For use with 1-1/2 Inch Rigid or EMT Conduit, with Nuts and Bolts Attached

Specifications

Material

Steel

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Dimensions

Size

#4