text.skipToContent text.skipToNavigation

Alternate Catalog No. : CH 2WBA

Catalog No. : CH2WBA

Description:  No2 HANGER W/BOLTS

UPC: 23386281207

Hanger, Conduit, Size #2, Steel, For use with 1 Inch Rigid or EMT Conduit, with Nuts and Bolts Attached
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hanger for trapezoidal ceiling

Application

For use with 1 Inch Rigid or EMT Conduit, with Nuts and Bolts Attached

Specifications

Material

Steel

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Dimensions

Size

#2

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant