Catalog No. : CH1-EN
Description: No1 CONDUIT HANGER
UPC: 23386280101
#1 Steel Conduit Hanger, for 3/4 Inch Rigid/EMT, with Nuts and Bolts Attached
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Hanger for trapezoidal ceiling |
Application |
For 3/4 Inch Rigid/EMT, with Nuts and Bolts Attached |
Specifications
Material |
Steel |
Classifications
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
Size |
#1 |
ETIM Classification
ETIM
EC002470 Mounting clamp for cable protection tubes
Material |
Steel |
Rotatable |
N |