Catalog No. : BCR2000
Description: DEVICE BOX 2IN DEEP LOOMEX
UPC: 622538127112
Made or assembled in Canada. The Iberville BCR2000 device box is specifically designed to help contractors meet the requirements of energy-efficient home construction. This high-capacity box installs quickly, eliminating the need to cut into any type of vapour barrier during installation.
- Made or assembled in Canada.
Descriptors
|
Category |
Switch box |
Specifications
|
Material |
Steel |
|
Color |
Silver |
|
Cubic Capacity |
18 cu in |
|
Number Of Outlet |
1 |
Classifications
|
Brand Name |
Iberville |
|
Standard |
CSA 5043 |
Dimensions
|
Size |
3-3/4 inches Height x 4 inches Width x 2 inches Depth |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 5043 | 441101 | N/A | 2325473_2011-02-17 | N/A |
|
Assembly arrangement |
Surface mounted housing |
|
Mounting direction |
Vertical |
|
Material |
Metal |
|
Colour |
Silver |
|
Transparent |
N |
|
Width of device |
101.6 mm |
|
Height of device |
95.25 mm |