Catalog No. : BCBK-20
Description: OCTAGONAL BOX SUPPORT
UPC: 622538130808
Made or assembled in Canada. The only support on the market made especially for octagonal boxes. Put away your metal shears! No need to build supports on site. Octagonal boxes can be installed in a few minutes with the Iberville BCBK-20 adjustable support.
Adjustable hanger for octagonal boxes for furring channels 21-1/8 inches length x 4-1/2 inches width x 1-3/8 inches height.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Electrical Box Hardware and Accessories |
Specifications
Material |
Steel |
Color |
Silver |
Knockouts |
0 |
Classifications
Brand Name |
Iberville |
Standard |
CSA 5043 |
Dimensions
Size |
21-1/2 Inches Length x 4-1/2 Inches Width x 1-3/8 Inches Height |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002328 Accessories for junction boxes/junction cases for mounting in the wall
Suitable for built-in installation box |
Y |