Catalog No. : BCBK-01
Description: DEVICE BOX SUPPORT BRACKET
UPC: 622538128904
Made or assembled in Canada. Quick and easy to install, the Iberville BCBK-01 adjustable support bracket eliminates the need to build extra supports on site.
Adjustable hanger for wood stud. 15.5 inches length x 2.5 inche height.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Electrical Box Hardware and Accessories |
Specifications
Material |
Steel |
Color |
Silver |
Knockouts |
0 |
Classifications
Brand Name |
Iberville |
Standard |
CSA 5043 |
Dimensions
Size |
15.5 Inches Length x 2.5 Inches Height |
ETIM Classification
ETIM
EC002328 Accessories for junction boxes/junction cases for mounting in the wall
Suitable for built-in installation box |
Y |