text.skipToContent text.skipToNavigation

Catalog No. : BC97002

Description:  4IN SQUARE GFCI CONVERSION KIT

UPC: 622538067371

Made or assembled in Canada.

Stainless steel/steel GFCI conversion Kit. To install a GFCI on a 4 inches square box. Complete with mounting screws.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Wallplates

Specifications

Gang

1

Material

Stainless Steel

Color

Silver

NEMA Color

Grey (Slate)

Classifications

Brand Name

Iberville

Standard

CSA 5043
CSA 5043

Dimensions

Size

4 Inches square

ETIM EC002328 Accessories for junction boxes/junction cases for mounting in the wall

Suitable for built-in installation box

Y

Documents/Support Tools

Sales Drawing

Click here