Catalog No. : BC8377
Description: 4IN SQ COVR 1 TOGGLE / 1 GFCI RECEP
UPC: 622538070302
Descriptors
|
Category |
Cover for box/housing for surface mounting on the wall/ceiling |
|
Special Features |
Device mounting screw included |
Specifications
|
Material |
Steel |
|
Color |
Silver |
|
Shape |
Square |
|
Number Of Outlet |
1 |
|
Cubic Capacity |
4.6 cu in |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Iberville |
|
Standard |
CSA 12798 |
Dimensions
|
Size |
4 Inches |
|
Length |
101.6 mm |
|
Width |
101.6 mm |
|
Shape |
Square |
Documents/Support Tools
|
Sales Drawing |