text.skipToContent text.skipToNavigation

Catalog No. : BC8376

Description:  4IN SQ COVER ONE GFCI RECEP

UPC: 622538070296

4 inches square box cover. 3/8 inch raised surface (4.6 cubic inches) device mount. One Decora/GFCI.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cover for box/housing for surface mounting on the wall/ceiling

Special Features

Device mounting screw included

Specifications

Material

Steel

Color

Silver

Shape

Square

Number Of Outlet

1

Cubic Capacity

4.6 cu in

Knockouts

0

Classifications

Brand Name

Iberville

Standard

CSA 12798
CSA 12798

Dimensions

Size

4 Inches

Compliance and Certifications

REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002655 Cover for box/housing for surface mounting on the wall/ceiling

Length

101.6 mm

Width

101.6 mm

Shape

Square

Documents/Support Tools

Sales Drawing

Click here