Catalog No. : BC8364
Description: 4IN SQUARE COVER 20/30A ROUND RECEP
UPC: 622538067340
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Cover for box/housing for surface mounting on the wall/ceiling |
|
Special Features |
Device mounting screw included |
Specifications
|
Material |
Steel |
|
Color |
Silver |
|
Shape |
Square |
|
Number Of Outlet |
1 |
|
Cubic Capacity |
4.6 cu in |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Iberville |
|
Standard |
CSA 5043 |
Dimensions
|
Size |
4 Inches |
Sustainability
| Environmental product declaration |
EPD STEEL CITY BRITISH STANDARDS (BS) BOXES EUC-AMA EPD STEEL CITY UL WELDED BOXES EUC-AMA EcoSolutions Product Profile Steel City Boxes |
|
Length |
101.6 mm |
|
Width |
101.6 mm |
|
Shape |
Square |
Documents/Support Tools
|
Sales Drawing |