text.skipToContent text.skipToNavigation

Catalog No. : BC8363

Description:  4IN SQ COVER 15A ROUND RECEPTACLE

UPC: 622538067333

Made or assembled in Canada.

4 inches square box cover. 3/8 inch raised surface (4.6 cubic inches) device mount for 1-13/32 inches diameter 15 amperes single receptacle.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for box/housing for surface mounting on the wall/ceiling

Special Features

Device mounting screw included

Specifications

Material

Steel

Color

Silver

Shape

Square

Number Of Outlet

1

Cubic Capacity

4.6 cu in

Knockouts

0

Classifications

Brand Name

Iberville

Standard

CSA 5043
CSA 5043

Dimensions

Size

4 Inches

ETIM EC002655 Cover for box/housing for surface mounting on the wall/ceiling

Length

101.6 mm

Width

101.6 mm

Shape

Square

Documents/Support Tools

Sales Drawing

Click here