Catalog No. : BC72-C-6
Description: 4-11/16IN SQ BLANK FLAT COVER KO
UPC: 622538423443
Made or assembled in Canada.
Flat cover for 4-11/16 inches square box with concentric 1/2 and 3/4 inch conduit knockout.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Cover for box/housing for built-in mounting in the wall/ceiling |
Specifications
|
Material |
Steel |
|
Shape |
Square |
|
Number Of Outlet |
1 |
|
Color |
Silver |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Iberville |
|
Standard |
CSA 5043 |
Dimensions
|
Size |
4-11/16 Inches |
ETIM Classification
ETIM
EC002655 Cover for box/housing for surface mounting on the wall/ceiling
|
Length |
119.063 mm |
|
Width |
119.063 mm |
|
Shape |
Square |
Documents/Support Tools
|
Sales Drawing |