Catalog No. : BC72-C-17
Description:
UPC:
Two device cover for 4-11/16 inches square box. Raised 1/2 inch (6.4 cubic inches).
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Cover for box/housing for built-in mounting in the wall/ceiling |
Specifications
Material |
Steel |
Shape |
Square |
Number Of Outlet |
1 |
Color |
Silver |
Knockouts |
0 |
Classifications
Brand Name |
Iberville |
Standard |
CSA 5043 |
Dimensions
Size |
4-11/16 Inches |