text.skipToContent text.skipToNavigation

Catalog No. : BC54171-LSSAX-5/8

Description:  OCT BOX 2-1/8IN BX/LMX STL STUD 5/8

UPC: 622538130907

Made or assembled in Canada. Steel device boxes designed for use with 5/8 inches drywall are a perfect fit.

4 inches octagonal box 2-1/8 inches depth 21 cubic inches volume. Brackets for use with 5/8 in. drywall. Raised ground screw.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Switch box

Special Features

Brackets adjust to steels studs from 2-1/2 inches to 6 inches

Application

For use with nonmetallic sheathed and armoured cable

Specifications

Material

Steel

Color

Silver

Cubic Capacity

21 cu in

Number Of Outlet

1

Classifications

Brand Name

Iberville

Dimensions

Size

4 Inches Height x 4 Inches Width x 2-1/8 Inches depth

ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Octagonal

Mounting method

Wall-/ceiling mounting

Width

101.6 mm

Material

Steel

Weatherproof

N

Documents/Support Tools

Sales Drawing

Click here