text.skipToContent text.skipToNavigation

Catalog No. : BC54171-LD

Description:  OCTAGONAL BOX 2-1/8IN LOOMEX REWORK

UPC: 622538130419

Made or assembled in Canada. Solution to take the work out of rework.

4 inches octagonal box 2-1/8 inches depth 21 cubic inches volume. Swing-arm rework brackets. Maximum wall thickness: 3/4 inch. Maximum load capacity: 12 pounds (5.5 kg).
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Box/housing for built-in mounting in the wall/ceiling

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

21 cu in

Classifications

Brand Name

Iberville

Dimensions

Size

4 inches x 2-1/8 inches Depth

ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Octagonal

Mounting method

Wall-/ceiling mounting

Width

101.6 mm

Material

Steel

Weatherproof

N

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here