text.skipToContent text.skipToNavigation

Catalog No. : BC54-C-65

Description:  4IN ROUND DUPLEX COVER

UPC: 622538421326

Made or assembled in Canada.

4 inches round cover flat duplex receptacle
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for box/housing for built-in mounting in the wall/ceiling

Specifications

Material

Steel

Shape

Round

Number Of Outlet

1

Color

Silver

Knockouts

0

Classifications

Brand Name

Iberville

Standard

CSA 5043
CSA 5043

Dimensions

Size

4 Inches

ETIM EC002655 Cover for box/housing for surface mounting on the wall/ceiling

Shape

Round

Documents/Support Tools

Sales Drawing

Click here