Catalog No. : BC54-C-1-RED
Description: 4IN RD BLANK FLT COVER-RED
UPC: 708917432593
Made or assembled in Canada.
Flat blank cover for 4 inches octagonal box. Color for electrical circuit identification - Red.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Cover for box/housing for built-in mounting in the wall/ceiling |
|
Type |
Flat cover |
|
Application |
Electrical circuits identification |
Specifications
|
Material |
Steel |
|
Shape |
Round |
|
Color |
Red |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Iberville |
Dimensions
|
Size |
4 inches |
Documents/Support Tools
|
Sales Drawing |