Catalog No. : BC54-C-1-OR
Description: 4IN RD BLANK FLT COVER-ORANGE
UPC: 708917432586
Made or assembled in Canada.
Flat blank cover for 4 inches octagonal box. Color for electrical circuit identification - Orange.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Cover for box/housing for built-in mounting in the wall/ceiling |
Type |
Flat cover |
Application |
Electrical circuits identification |
Specifications
Material |
Steel |
Shape |
Round |
Color |
Orange |
Knockouts |
0 |
Classifications
Brand Name |
Iberville |
Standard |
CSA |
Dimensions
Size |
4 inches |