text.skipToContent text.skipToNavigation

Catalog No. : BC54-C-1-BRO

Description:  4IN RD BLANK FLT COVER-BROWN

UPC: 708917432647

Made or assembled in Canada.

Flat blank cover for 4 inches octagonal box. Color for electrical circuit identification - Brown.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for box/housing for built-in mounting in the wall/ceiling

Type

Flat cover

Application

Electrical circuits identification

Specifications

Material

Steel

Shape

Round

Color

Brown

Knockouts

0

Classifications

Brand Name

Iberville

Standard

CSA

Dimensions

Size

4 inches