text.skipToContent text.skipToNavigation

Catalog No. : BC53151K

Description:  4IN SQUARE EXTENSION 1-1/2IN DEEPKO

UPC: 622538034557

Made or assembled in Canada.

4 inches square box extension ring 4 inches height x 4 inches width x 1-1/2 inches depth 21 cubic inches Concentric knockouts.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical box extension

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

21 cu in

Knockouts

10

Classifications

Brand Name

Iberville

Standard

CSA 5043

Dimensions

Size

4 Inches Height x 4 Inches Width x 1-1/2 Inches depth

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441101 N/A 1557783_2004-10-05 N/A

Sustainability

Environmental product declaration

EPD STEEL CITY BRITISH STANDARDS (BS) BOXES EUC-AMA

EPD STEEL CITY UL WELDED BOXES EUC-AMA

EPD STEEL CITY BOXES AND DRAW-LINES US

End-of-life Instruction NuTek boxes

EPD STEEL CITY COVER US

ETIM EC000115 Plaster compensation ring

Levelling height

101.6 mm

Width

101.6 mm

Shape

Square

Application

Built-in installation box (device box)

Extension ring

Y

Documents/Support Tools

Sales Drawing

Click here