text.skipToContent text.skipToNavigation

Catalog No. : BC52171-KSSX-NG

Description:  4IN SQ BOX 2-1/8IN D STL HD BRACKET

UPC: 622538128942

Made or assembled in Canada. The latest generation of steel stud boxes, Iberville SSX-NG Series boxes have an integrated, heavy-duty adjustable bracket that provides solid support even up to 3-1/2 inches away from steel studs.

4 inches square box 4 inches height x 4 inches width x 2-1/8 inches depth 30 cubic inches. Concentric knockouts (1/2 and 3/4 inch), mounting strap for steel stud installations. Heavy-duty adjustable bracket that provides solid support even up to 3-1/2 inches away from steel studs and supplied with raised ground screw.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Switch box

Special Features

With raised ground screws

Specifications

Material

Steel

Color

Silver

Cubic Capacity

30 cu in

Number Of Outlet

1

Classifications

Brand Name

Iberville

Standard

CSA 5043

Dimensions

Size

4 Inches Height x 4 Inches Width x 2-1/8 Inches depth

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441101 N/A 2676459_2013-11-20 N/A

Sustainability

Environmental product declaration

9AKK108470A9609

ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Square

Mounting method

Wall-/ceiling mounting

Length

101.6 mm

Width

101.6 mm

Material

Steel

Weatherproof

N

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here