text.skipToContent text.skipToNavigation

Catalog No. : BC52171-KSSX-1/2

Description:  4IN SQ DEEP BOX STEEL STUD 1/2 DRYW

UPC: 782980007940

Made or assembled in Canada.

4 inches square box 4 inches height x 4 inches width x 2-1/8 inches depth 30 cubic inches. Concentric knockouts (1/2 and 3/4 inch), mounting strap for steel stud installations and integral additional support bracket. Recessed 1/2 inch.Raised ground screw.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Switch box

Specifications

Material

Steel

Color

Silver

Cubic Capacity

30 cu in

Number Of Outlet

1

Classifications

Brand Name

Iberville

Standard

CSA 5043

Dimensions

Size

4 inches Height x 4 inches Width x 2-1/8 inches Depth

Sustainability

Environmental product declaration

EPD STEEL CITY BRITISH STANDARDS (BS) BOXES EUC-AMA

EPD STEEL CITY UL WELDED BOXES EUC-AMA

EPD STEEL CITY BOXES AND DRAW-LINES US

End-of-life Instruction NuTek boxes

EPD STEEL CITY COVER US

Documents/Support Tools

Sales Drawing

Click here

Click here