Catalog No. : BC52151-KSSX
Description: 4IN SQ BOX 1-1/2IN DEEP STEEL STUD
UPC: 622538001641
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Switch box |
Specifications
|
Material |
Steel |
|
Color |
Silver |
|
Cubic Capacity |
21 cu in |
|
Number Of Outlet |
1 |
Classifications
|
Brand Name |
Iberville |
|
Standard |
CSA 5043 |
Dimensions
|
Size |
4 Inches Height x 4 Inches Width x 1-1/2 Inches depth |
|
Shape |
Square |
|
Mounting method |
Wall-/ceiling mounting |
|
Length |
101.6 mm |
|
Width |
101.6 mm |
|
Material |
Steel |
|
Weatherproof |
N |
Documents/Support Tools
|
Sales Drawing |