text.skipToContent text.skipToNavigation

Catalog No. : BC52-C-1-RED

Description:  4IN SQ BLANK FLT COVER-RED

UPC: 708917432494

Made or assembled in Canada.

Flat blank cover for 4 inches square box. Color for electrical circuit identification - Red.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for box/housing for built-in mounting in the wall/ceiling

Type

Flat cover

Application

Electrical circuits identification

Specifications

Material

Steel

Shape

Square

Color

Red

Knockouts

0

Classifications

Brand Name

Iberville

Standard

CSA

Dimensions

Size

4 inches