Catalog No. : BC52-C-1-GRN
Description: 4IN SQ BLANK FLT COVER-GREEN
UPC: 708917432524
Made or assembled in Canada.
Flat blank cover for 4 inches square box. Color for electrical circuit identification - Green.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Cover for box/housing for built-in mounting in the wall/ceiling |
Type |
Flat cover |
Application |
Electrical circuits identification |
Specifications
Material |
Steel |
Shape |
Square |
Color |
Green |
Knockouts |
0 |
Classifications
Brand Name |
Iberville |
Standard |
CSA |
Dimensions
Size |
4 inches |