text.skipToContent text.skipToNavigation

Catalog No. : BC3104-LSSAX-NG

Description:  DVICE BOX 2-1/2IN BX/LMEX W BRACKET

UPC: 622538128935

Made or assembled in Canada. The latest generation of steel stud boxes, Iberville SSX-NG Series boxes have an integrated, heavy-duty adjustable bracket that provides solid support even up to 3-1/2 inches away from steel studs.

Gangable device box 3 inches height x 2 inches width x 2-1/2 inches depth 16 cubic inches volume. Wraparound bracket for 2-1/2 inches and 3-5/8 inches steel studs. Heavy-duty adjustable bracket that provides solid support even up to 3-1/2 inches away from steel studs and supplied with raised ground screw.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Switch box

Specifications

Material

Steel

Color

Silver

Cubic Capacity

16 cu in

Number Of Outlet

1

Classifications

Brand Name

Iberville

Standard

CSA 5043

Dimensions

Size

3 Inches Height x 2 Inches Width x 2-1/2 inches depth

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441101 N/A 2676459_2013-11-20 N/A

Sustainability

Environmental product declaration

EPD STEEL CITY BRITISH STANDARDS (BS) BOXES EUC-AMA

EPD STEEL CITY UL WELDED BOXES EUC-AMA

EPD STEEL CITY BOXES AND DRAW-LINES US

End-of-life Instruction NuTek boxes

EPD STEEL CITY COVER US

ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Vertical

Material

Metal

Colour

Silver

Transparent

N

Width of device

50.8 mm

Height of device

76.2 mm

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here