text.skipToContent text.skipToNavigation

Catalog No. : BC2304-LHTQ-3

Description:  DVICE BOX 2-1/2IN DEEP 3G 39.5CU IN

UPC: 622538101532

Made or assembled in Canada. With their additional cubic capacity, this family of boxes is designed for any installations that require a greater number of conductors such as heating, GFCI and arc-fault applications. What's more, because it's an LHTQ, installation is always fast and accurate. Look for these practical and time saving features on all LHTQ models.

Non-gangable device box 3 inches height x 5-1/2 inches width x 2-1/2 inches depth 39.5 cubic inches volume. Positioning tabs.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Switch box

Application

Armoured and Nonmetallic Sheathed Cable Clamps

Specifications

Material

Steel

Color

Silver

Cubic Capacity

39.5 cu in

Number Of Outlet

3

Classifications

Brand Name

Iberville

Standard

CSA 5043

Dimensions

Size

3 inches Height x 5-1/2 inches Width x 2-1/2 inches Depth

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441101 N/A 1389047_2013-05-17 N/A

Sustainability

Environmental product declaration

9AKK108470A9609

ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Horizontal

Material

Metal

Colour

Silver

Transparent

N

Width of device

50.8 mm

Height of device

76.2 mm

Documents/Support Tools

Sales Drawing

Click here