text.skipToContent text.skipToNavigation

Catalog No. : BC2304-LHTQ-2

Description:  DVICE BOX 2-1/2IN DEEP 2G 27 CU IN

UPC: 622538101525

Made or assembled in Canada. With their additional cubic capacity, this family of boxes is designed for any installations that require a greater number of conductors such as heating, GFCI and arc-fault applications. What's more, because it's an LHTQ, installation is always fast and accurate. Look for these practical and time saving features on all LHTQ models.

Non-gangable device box 3 inches height x 3-3/4 inches width x 2-1/2 inches depth 27 cubic inches volume. Positioning tabs. One screw mounting.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Switch box

Application

Armoured and Nonmetallic Sheathed Cable Clamps

Specifications

Material

Steel

Color

Silver

Cubic Capacity

27 cu in

Number Of Outlet

2

Classifications

Brand Name

Iberville

Standard

CSA 5043
CSA 5043

Dimensions

Size

3 inches Height x 3-3/4 inches Width x 2-1/2 inches Depth

ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Horizontal

Material

Metal

Colour

Silver

Transparent

N

Width of device

95.25 mm

Height of device

76.2 mm

Documents/Support Tools

Sales Drawing

Click here