text.skipToContent text.skipToNavigation

Catalog No. : BC2104-LX

Description:  DEVICE BOX 2-1/2IN DEEP LOOMEX

UPC: 622538414915

Made or assembled in Canada.

Non-gangable device box 3 inches height x 2 inches width x 2-1/2 inches depth 12.5 cubic inches. Self-locking spring clamp. Holding prongs and prepositioned depth tabs. Raised ground screws.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Switch box

Application

For use with nonmetallic sheathed cable only

Specifications

Material

Steel

Color

Silver

Cubic Capacity

12.5 cu in

Number Of Outlet

1

Classifications

Brand Name

Iberville

Standard

CSA 5043
CSA 5043

Dimensions

Size

3 Inches Height x 2 Inches Width x 2-1/2 inches depth

ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Vertical

Material

Metal

Colour

Silver

Transparent

N

Width of device

50.8 mm

Height of device

76.2 mm

Documents/Support Tools

Sales Drawing

Click here