Catalog No. : BC2104-LMSA-2
Description: DVICE BOX ICF 2-1/2IN DEEP 2G BX/LX
UPC: 622538129451
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
Category |
Switch box |
Specifications
Material |
Steel |
Color |
Silver |
Cubic Capacity |
25 cu in |
Number Of Outlet |
2 |
Classifications
Brand Name |
Iberville |
Standard |
CSA 5043 |
Dimensions
Size |
3 inches Height x 3-1/4 inches Width x 2-1/2 inches Depth |
Assembly arrangement |
Surface mounted housing |
Mounting direction |
Horizontal |
Material |
Metal |
Colour |
Silver |
Transparent |
N |
Documents/Support Tools
Sales Drawing |