text.skipToContent text.skipToNavigation

Catalog No. : BC2104-LMS

Description:  DVICE BOX ICF 2-1/2IN DEEP 1G LX/BX

UPC: 622538128546

Made or assembled in Canada. Insulated concrete form construction has a new ally. Now all of the benefits of Iberville steel boxes are available in a family of boxes designed specifically for Insulated Concrete Form (ICF) construction.

Box for ICF construction. 1-gang. 12.5 cubic inches for nonmnetallic sheathed cable clamps.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Switch box

Specifications

Material

Steel

Color

Silver

Cubic Capacity

12.5 cu in

Number Of Outlet

1

Classifications

Brand Name

Iberville

Standard

CSA 5043
CSA 5043

Dimensions

Size

3 Inches Height x 2 Inches Width x 2-1/2 inches depth

ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Vertical

Material

Metal

Colour

Silver

Transparent

N

Documents/Support Tools

Sales Drawing

Click here