text.skipToContent text.skipToNavigation

Catalog No. : BC2104-LLE-4

Description:  DEVICE BOX 2-1/2IN DEEP 4G 50 CUIN

UPC: 622538027214

Made or assembled in Canada.

Non-gangable device box 3 inches height x 7-3/8 inches width x 2-1/2 inches depth 50 cubic inches 4 gang. Holding prongs and prepositioned depth tabs.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Switch box

Specifications

Material

Steel

Color

Silver

Cubic Capacity

50 cu in

Number Of Outlet

4

Classifications

Brand Name

Iberville

Standard

CSA 5043
CSA 5043

Dimensions

Size

3 inches Height x 7-3/8 inches Width x 2-1/2 inches Depth

ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Horizontal

Material

Metal

Colour

Silver

Transparent

N

Width of device

187.325 mm

Height of device

76.2 mm

Documents/Support Tools

Sales Drawing

Click here