text.skipToContent text.skipToNavigation

Catalog No. : BC2104-LLE

Description:  DEVICE BOX 2-1/2IN DEEP 1G 12.5CUIN

UPC: 622538414946

Made or assembled in Canada.

Non-gangable device box 3 inches height x 2 inches width x 2-1/2 inches depth 12.5 cubic inches 1 gang. Holding prongs and prepositioned depth tabs.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Switch box

Specifications

Material

Steel

Color

Silver

Cubic Capacity

12.5 cu in

Number Of Outlet

1

Classifications

Brand Name

Iberville

Standard

CSA 5043

Dimensions

Size

3 Inches Height x 2 Inches Width x 2-1/2 inches depth

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441101 N/A 1895056_2008-11-04 N/A

Sustainability

Environmental product declaration

9AKK108470A9609

ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Vertical

Material

Metal

Colour

Silver

Transparent

N

Width of device

50.8 mm

Height of device

76.2 mm

Documents/Support Tools

Sales Drawing

Click here