Catalog No. : BC2020
Description: UTLTY BOX 2-1/8IN WIDE 1-7/8IN DEEP
UPC: 622538415066
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Utility boxes |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Color |
Silver |
|
Cubic Capacity |
14 cu in |
|
Knockouts |
10 |
Classifications
|
Brand Name |
Iberville |
|
Standard |
CSA |
Dimensions
|
Size |
4 inches Height x 2-1/8 inches Width x 1-7/8 inches Depth |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 5043 | 441101 | N/A | 1311054_2013-12-05 | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
|
Assembly arrangement |
Surface mounted housing |
|
Mounting direction |
Vertical |
|
Material |
Metal |
|
Colour |
Silver |
|
Transparent |
N |
|
Width of device |
47.625 mm |
|
Height of device |
101.6 mm |
Documents/Support Tools
|
Sales Drawing |