text.skipToContent text.skipToNavigation

Catalog No. : BC2004-LH

Description:  DEVICE BOX 2-3/4IN DEEP 18.5 CU IN

UPC: 622538061348

Made or assembled in Canada.

Non-gangable device box 3-3/4 inches height x 2-3/16 inches width x 2-3/4 inches depth 18.5 cubic inches volume. Provision for external nailin. Holding prongs and preporsitioned depth tabs on one side.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Switch box

Specifications

Material

Steel

Color

Silver

Cubic Capacity

18.5 cu in

Number Of Outlet

1

Classifications

Brand Name

Iberville

Standard

CSA 5043

Dimensions

Size

3-3/4 inches Height x 2-3/16 inches Width x 2-3/4 inches Depth

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441101 N/A 2271066_2010-02-22 N/A
ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Vertical

Material

Metal

Colour

Silver

Transparent

N

Width of device

55.5625 mm

Height of device

95.25 mm

Documents/Support Tools

Sales Drawing

Click here