Catalog No. : BC11C2
Description: UTILITY 20A SINGLE RECEPTACLE COVER
UPC: 622538062260
Made or assembled in Canada.
Utility box cover 11 Series for 1-19/32 inches diameter 20 amperes single locking receptacle.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Cover for box/housing for surface mounting on the wall/ceiling |
Special Features |
Device mounting screw included |
Specifications
Material |
Steel |
Color |
Silver |
Shape |
Rectangular |
Number Of Outlet |
1 |
Knockouts |
0 |
Classifications
Brand Name |
Iberville |
Standard |
CSA 5043 |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002655 Cover for box/housing for surface mounting on the wall/ceiling
Shape |
Rectangular |
Documents/Support Tools
Sales Drawing |