text.skipToContent text.skipToNavigation

Catalog No. : BC1110R

Description:  UTLTY EXT 2-3/8IN WIDE 1-7/8IN DEEP

UPC: 622538415097

Made or assembled in Canada.

Utility box extension ring 4 inches height x 2-3/8 inches width x 1-7/8 inches depth 16.5 cubic inches.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical box extension

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

16.5 cu in

Knockouts

8

Classifications

Brand Name

Iberville

Standard

CSA 5043
CSA 5043

Dimensions

Size

4 inches Height x 2-3/8 inches Width x 1-7/8 inches Depth

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000115 Plaster compensation ring

Levelling height

101.6 mm

Width

60.325 mm

Application

Built-in installation box (device box)

Extension ring

Y

Documents/Support Tools

Sales Drawing

Click here