text.skipToContent text.skipToNavigation

Catalog No. : BC1110

Description:  UTLTY BOX 2-3/8IN WIDE 1-7/8IN DEEP

UPC: 622538415059

Made or assembled in Canada.

Utility box 4 inches height x 2-3/8 inches width x 1-7/8 inches depth 16.5 cubic inches. Raised ground screw.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Utility boxes

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

16.5 cu in

Knockouts

10

Classifications

Brand Name

Iberville

Standard

CSA

Dimensions

Size

4 inches Height x 2-3/8 inches Width x 1-7/8 inches Depth

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441101 N/A 1311054_2013-12-05 N/A
ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Vertical

Material

Metal

Colour

Silver

Transparent

N

Width of device

60.325 mm

Height of device

101.6 mm

Documents/Support Tools

Sales Drawing

Click here