Catalog No. : BC1004-LH
Description: DEVICE BOX 3IN D 15 CU IN POS TABS
UPC: 622538414632
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Switch box |
Specifications
|
Material |
Steel |
|
Color |
Silver |
|
Cubic Capacity |
15 cu in |
|
Number Of Outlet |
1 |
Classifications
|
Brand Name |
Iberville |
|
Standard |
CSA 5043 |
Dimensions
|
Size |
3 inches Height x 2 inches Width x 3 inches Depth |
|
Assembly arrangement |
Surface mounted housing |
|
Mounting direction |
Vertical |
|
Material |
Metal |
|
Colour |
Silver |
|
Transparent |
N |
|
Width of device |
50.8 mm |
|
Height of device |
76.2 mm |
Documents/Support Tools
|
Sales Drawing |