text.skipToContent text.skipToNavigation

Catalog No. : BC1-TB

Description:  MED BEAM CLAMPS

UPC: 783786230013

Clamp, Beam, Length 1-11/16 Inch, Height 1-3/8 Inch, Jaw Opening 5/8 Inches, 1/4 Inch-20 Threaded Opening, Malleable Iron
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Supports threaded rod, threaded brindle rings and electrical boxes.
  • Bright zinc plating.

Descriptors

Category

Electrical hangers

Special Features

Supports threaded rod, threaded brindle rings and electrical boxes.

Application

For use with threaded rod, threaded brindle rings and electrical boxes

Specifications

Material

Steel

Finish

Electroplated

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000474 Screw clamp

Material

Other

Material quality

Other

Surface protection

Other