text.skipToContent text.skipToNavigation

Catalog No. : BC-54-COV-1

Description:  5IN ROUND WHITE FINISHING COVER

UPC: 622538056191

Made or assembled in Canada.

5 inches Round cover (white enamel paint) Flat blank. Mounting screws included.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for box/housing for built-in mounting in the wall/ceiling

Specifications

Material

Steel

Finish

Enamel paint

Shape

Round

Number Of Outlet

1

Color

White

Knockouts

0

Classifications

Brand Name

Iberville

Standard

CSA 29700
CSA 29700

Dimensions

Size

5 Inches

ETIM EC002655 Cover for box/housing for surface mounting on the wall/ceiling

Shape

Round

Documents/Support Tools

Sales Drawing

Click here