text.skipToContent text.skipToNavigation

Catalog No. : 97402-CP

Description:  SS PLATE GFCI/DECORA 2 GANG

UPC: 622538133137

Made or assembled in Canada.

Stainless steel wall plate for GFCI/DECORA Receptacles Opening: 1.31 inches X 2.63 inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Wallplates

Specifications

Gang

2

Material

Stainless Steel

Color

Silver

NEMA Color

Grey (Slate)

Classifications

Brand Name

Iberville

Standard

UL E2969, CSA 5043
UL E2969, CSA 5043

Dimensions

Thickness

0.19 in

Compliance and Certifications

REACH REACH 240 Compliant