Catalog No. : 97401-CRT
Description: STAINLESS STEEL PLATE GFCI RECEPT
UPC: 622538117373
Made or assembled in Canada. Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.
- Made or assembled in Canada.
- To cover a device installed into a recessed box.
- With nickel plated brass screws.
Descriptors
|
Category |
Wallplates |
Specifications
|
Gang |
1 |
|
Material |
Stainless Steel |
|
Color |
Silver |
|
NEMA Color |
Grey (Slate) |
Classifications
|
Brand Name |
Iberville |
|
Standard |
CSA 5043 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 5043 | 441302 | N/A | 5043-178 | N/A |
|
Mounting direction |
Vertical |
|
Material |
Metal |
|
Material quality |
Stainless steel |
|
Colour |
Stainless steel |
|
Transparent |
N |