Catalog No. : 97101-CRT
Description: STAINLESS STEEL PLATE DUPLEX RECEPT
UPC: 622538117359
Made or assembled in Canada. Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.
- Made or assembled in Canada.
- To cover a device installed into a recessed box.
- With nickel plated brass screws.
Descriptors
Category |
Wallplates |
Specifications
Gang |
1 |
Material |
Stainless Steel |
Color |
Silver |
NEMA Color |
Grey (Slate) |
Classifications
Brand Name |
Iberville |
Standard |
CSA 5043 |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Mounting direction |
Vertical |
Material |
Metal |
Material quality |
Stainless steel |
Colour |
Stainless steel |
Transparent |
N |