text.skipToContent text.skipToNavigation

Catalog No. : 97011-CRT

Description:  STAINLESS STEEL PLATE BLANK

UPC: 622538117311

Made or assembled in Canada. Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.

One gang stainless steel blank wall plate. Bag of 1.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.
  • To cover a device installed into a recessed box.
  • With nickel plated brass screws.

Descriptors

Category

Wallplates

Specifications

Gang

1

Material

Stainless Steel

Color

Silver

NEMA Color

Grey (Slate)

Classifications

Brand Name

Iberville

Standard

CSA 5043
CSA 5043

Compliance and Certifications

REACH REACH 240 Compliant
ETIM EC000007 Cover frame for domestic switching devices

Mounting direction

Vertical

Material

Metal

Material quality

Stainless steel

Colour

Stainless steel

Transparent

N