Catalog No. : 8371-CRT
Description: 4 IN SQUARE COVER TWO DUPLEX
UPC: 622538117250
Made or assembled in Canada. Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.
- Made or assembled in Canada.
- To install a device mounted on surface.
- 3/8 in. raised - 4.6 cu. in.
Descriptors
|
Category |
Cover for box/housing for surface mounting on the wall/ceiling |
|
Special Features |
Device mounting screw included |
Specifications
|
Material |
Steel |
|
Color |
Silver |
|
Shape |
Square |
|
Number Of Outlet |
1 |
|
Cubic Capacity |
4.6 cu in |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Iberville |
|
Standard |
CSA 5043 |
Dimensions
|
Size |
4 Inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 5043 | 441302 | N/A | 1979804 | N/A |
|
Shape |
Rectangular |