text.skipToContent text.skipToNavigation

Catalog No. : 8361-CRT

Description:  4 IN SQUARE COVER TOGGLE SWITCH

UPC: 622538117113

Made or assembled in Canada. Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.

4 Inch Surface cover 3/8 Inch raised, 4.6 cubic inches For one toggle switch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.
  • To install a device mounted on surface.
  • 3/8 in. raised - 4.6 cu. in.

Descriptors

Category

Cover for box/housing for surface mounting on the wall/ceiling

Special Features

Device mounting screw included

Specifications

Material

Steel

Color

Silver

Shape

Square

Number Of Outlet

1

Cubic Capacity

4.6 cu in

Knockouts

0

Classifications

Brand Name

Iberville

Standard

CSA 5043

Dimensions

Size

4 Inches

ETIM EC002655 Cover for box/housing for surface mounting on the wall/ceiling

Shape

Rectangular